IESNA:LM-63-2002
[TEST]P957638
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-935-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]49667
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5441.1 5942.9 6488.7 7068.4 7570.1 7990.5 8309.2 8495.6 8526.1 8434.6
8339.7 8332.9 8390.5 8516 8810.9 9546.5 11373.8 14116.4 16560.7 18438.8
19883 21245.8 22476.4 23632.5 24408.8 23290.1 18852.4 13187.5 9119.4 6132.7
2586.7 820.4 389.9 169.5 54.2 0 0
5441.1 5953 6529.4 7088.7 7593.8 8014.2 8353.2 8539.7 8566.8 8485.4
8380.4 8377 8421 8549.9 8851.6 9427.9 11000.9 13675.7 16401.3 18347.3
19849.1 21361.1 22517.1 23649.4 24486.8 23764.7 19655.9 14035.1 9556.7 6359.8
2752.8 891.6 454.3 200 71.2 0 0
5441.1 5946.3 6505.6 7044.6 7526 7926.1 8234.6 8427.8 8448.2 8377
8299 8285.4 8332.9 8461.7 8749.9 9288.9 10567 12977.3 15689.4 17798.1
19357.5 20998.3 22554.4 23981.6 25188.5 25534.3 22768 17716.7 11953.5 7763.4
3593.5 1417.1 796.7 440.7 203.4 67.8 0
5441.1 5905.6 6424.3 6939.6 7373.5 7743 8037.9 8190.5 8241.4 8210.8
8153.2 8146.4 8187.1 8248.1 8417.6 8760 9343.1 10685.6 12977.3 15608.1
17947.2 20120.3 22337.4 24425.7 26422.5 27982 29036.3 29121 27297.2 21656
12170.5 4356.3 1749.3 935.7 430.5 98.3 0
5441.1 5837.8 6295.4 6766.7 7176.9 7526 7804 7990.5 8075.2 8095.6
8092.2 8112.5 8170.2 8224.4 8332.9 8580.4 9014.3 9668.6 10892.4 12960.4
15662.3 18547.3 21449.2 24469.8 26961.5 29314.3 31622.9 34202.8 36213.1 34735.1
27480.2 15136.8 5956.4 2664.6 1125.5 115.3 0
5441.1 5800.5 6203.9 6610.7 6983.6 7326 7604 7821 7939.6 8024.4
8085.4 8183.7 8332.9 8451.5 8563.4 8739.7 9116 9719.4 10641.6 11770.5
13435 15614.8 18096.4 20761 23510.4 26558.1 29961.8 33958.7 39464.3 42735.7
39098.1 29388.9 15984.4 5702.2 1417.1 81.4 0
5441.1 5780.1 6176.8 6587 6949.7 7292.1 7587.1 7800.6 7929.5 8010.8
8095.6 8193.9 8336.3 8461.7 8593.9 8790.6 9156.7 9750 10678.8 11875.6
13472.3 15608.1 18032 20642.4 23446 26527.6 30005.9 34213 39457.5 42539.1
38565.9 28826.1 15906.4 5817.4 1400.1 91.5 0
5441.1 5712.3 6037.8 6393.7 6736.1 7068.4 7366.7 7617.6 7797.3 7936.2
8082 8258.3 8451.5 8614.3 8773.6 9000.7 9366.9 9933 10773.8 11919.6
13377.4 15160.6 17299.7 19764.3 22551 25686.9 29110.9 32809.5 37352.2 40823.7
36077.5 22530.7 10221.2 3478.3 827.2 71.2 0
5441.1 5668.3 5912.4 6193.7 6498.8 6807.3 7112.4 7380.3 7624.4 7837.9
8061.7 8275.3 8478.7 8658.3 8861.7 9156.7 9580.4 10234.7 11217.9 12560.4
14336.8 16455.6 18913.4 21598.4 24330.8 27205.6 30158.4 33294.3 36413.2 37464.1
33287.5 22310.3 9597.4 2878.2 1159.4 322.1 0
5441.1 5590.3 5766.6 5970 6224.2 6502.2 6773.4 7054.8 7312.5 7573.5
7837.9 8078.6 8282 8499 8729.5 9004.1 9431.3 10116.1 11173.8 12716.3
14723.2 17038.7 19516.9 22028.9 24530.8 27042.9 29629.6 32107.7 33236.6 31083.9
24476.6 12279 3315.5 1257.7 684.8 189.8 0
5441.1 5508.9 5597.1 5739.5 5929.3 6136.1 6383.6 6624.3 6885.3 7129.4
7414.2 7688.8 7960 8244.7 8539.7 8892.3 9377 10129.6 11261.9 12953.6
15174.1 17808.2 20350.8 22540.8 24435.9 26229.3 27687 28032.8 26270 21462.8
13390.9 4895.3 983.1 301.7 105.1 37.3 0
5441.1 5468.2 5505.5 5614 5770 5942.9 6149.7 6363.2 6593.8 6841.2
7105.7 7376.9 7675.2 7980.3 8319.3 8726.1 9258.4 10041.5 11139.9 12645.1
14662.2 17001.4 19147.3 20483 21096.7 21208.5 20754.2 19316.8 16682.7 12790.9
7529.4 2562.9 583.1 166.1 47.5 20.3 0
5441.1 5414 5417.4 5475 5580.1 5708.9 5864.9 6031 6197.1 6353.1
6526 6685.3 6871.8 7051.4 7248.1 7485.4 7834.5 8383.7 9251.6 10516.1
12140 13787.6 14923.3 15082.6 14174 12485.8 10072 7071.8 4030.8 1844.2
789.9 298.3 111.9 44.1 20.3 3.4 0
5441.1 5319.1 5247.9 5207.2 5173.3 5112.3 5007.2 4841.1 4620.7 4359.7
4061.4 3746.1 3430.8 3149.4 2932.4 2773.1 2657.8 2613.8 2840.9 3366.4
3949.5 4427.5 4400.4 3627.4 2542.6 1695.1 1173 817 545.8 339
213.6 135.6 67.8 27.1 6.8 0 0
5441.1 5230.9 5068.2 4864.8 4573.3 4210.5 3783.4 3305.4 2796.8 2298.5
1935.8 1745.9 1705.2 1722.2 1779.8 1830.7 1871.3 1874.7 1830.7 1739.1
1637.4 1535.7 1427.2 1308.6 1152.6 959.4 749.2 539 403.4 294.9
189.8 111.9 44.1 17 6.8 0 0
5441.1 5153 4861.4 4471.6 3935.9 3349.4 2735.8 2193.4 1881.5 1776.4
1722.2 1674.7 1637.4 1600.1 1579.8 1566.2 1549.3 1512 1430.6 1312
1193.3 1074.7 959.4 827.2 695 579.7 495 420.4 332.2 227.1
115.3 57.6 27.1 10.2 0 0 0
5441.1 5075 4664.8 4041 3349.4 2647.7 2095.1 1884.9 1823.9 1773
1722.2 1671.3 1620.5 1569.6 1495 1410.3 1312 1196.7 1071.3 949.2
834 732.3 650.9 586.5 525.5 467.8 406.8 322.1 220.4 149.2
98.3 54.2 23.7 10.2 0 0 0
5441.1 5027.5 4468.2 3739.3 2918.9 2227.3 1945.9 1888.3 1834 1776.4
1729 1671.3 1610.3 1535.7 1440.8 1322.1 1193.3 1061.1 922.1 786.5
674.6 603.4 552.6 505.1 454.3 403.4 345.8 274.6 217 172.9
125.4 81.4 27.1 3.4 0 0 0
5441.1 4959.7 4278.3 3413.8 2566.3 2064.6 1952.7 1898.5 1844.2 1786.6
1735.7 1681.5 1617.1 1528.9 1410.3 1284.9 1132.3 979.7 813.6 695
617 569.5 532.2 491.6 447.5 393.3 325.5 267.8 223.7 176.3
128.8 81.4 23.7 0 0 0 0
5441.1 4952.9 4217.3 3288.4 2430.7 2044.2 1973 1915.4 1857.8 1803.5
1749.3 1688.3 1623.9 1528.9 1413.7 1261.1 1088.2 915.3 772.9 664.5
596.7 552.6 511.9 467.8 417 352.6 281.4 233.9 189.8 145.8
98.3 54.2 13.6 0 0 0 0
5441.1 4952.9 4173.2 3220.6 2373.1 2044.2 1986.6 1929 1864.6 1803.5
1749.3 1691.7 1627.3 1542.5 1434 1284.9 1101.8 918.7 762.8 647.5
579.7 539 498.3 450.9 393.3 311.9 240.7 200 162.7 122
78 30.5 3.4 0 0 0 0
5441.1 4969.9 4193.6 3230.8 2373.1 2044.2 1986.6 1929 1868 1810.3
1752.7 1695.1 1634 1552.7 1444.2 1278.1 1095 905.2 749.2 637.3
576.3 535.6 491.6 447.5 386.5 291.5 227.1 189.8 149.2 108.5
67.8 23.7 0 0 0 0 0
